??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23111.0846 Bushing
HELP_VARIABLE
Company
Halder
Description
EH 23111. - Bushings for positioning clamping pins, floating
Bill of material
23111.0846 Bushing
BESTNR
Ref. No.
23111.0846
MAT
Material
Stainless steel
AUS
Finish
floating
D1
+02
30.8 mm
L
-0.25/-0.5
25 mm
D2
n6
45 mm
D22
H7
45 mm
G
Weight
165 g
Embedded user actions